Static Timing Analysis

Project : F-RAM I2C
Build Time : 02/18/16 13:58:39
Device : CY8C4247LQI-BL483
Temperature : -40C - 85C
VDDA_1 : 5.00
VDDA_CTB : 5.00
VDDD_0 : 5.00
VDDIO_0 : 5.00
VDDIO_1 : 5.00
VDDIO_2 : 5.00
VDDR_BGLS : 3.30
VDDR_HF : 3.30
VDDR_HLS : 3.30
VDDR_LF : 3.30
VDDR_SYN : 3.30
Voltage : 5.0
Expand All | Collapse All | Show All Paths | Hide All Paths
+ Timing Violation Section
No Timing Violations
+ Clock Summary Section
Clock Domain Nominal Frequency Required Frequency Maximum Frequency Violation
CyECO CyECO 24.000 MHz 24.000 MHz N/A
CyHFCLK CyHFCLK 3.000 MHz 3.000 MHz N/A
I2C_1_SCBCLK CyHFCLK 3.000 MHz 3.000 MHz N/A
CyILO CyILO 32.000 kHz 32.000 kHz N/A
CyIMO CyIMO 3.000 MHz 3.000 MHz N/A
CyLFCLK CyLFCLK 32.000 kHz 32.000 kHz N/A
CyRouted1 CyRouted1 3.000 MHz 3.000 MHz N/A
CySYSCLK CySYSCLK 3.000 MHz 3.000 MHz N/A
CyWCO CyWCO 32.768 kHz 32.768 kHz N/A
I2C_1_SCBCLK(FFB) I2C_1_SCBCLK(FFB) 3.000 MHz 3.000 MHz N/A